CAD (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore Diameter

N/A 9 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFLSA

Dimensions

D - Bearing O.D.

N/A 19.0000 in482.600 mm

T - Bearing Width

N/A 6 1/4 in158.75 mm

T1 - Ring Thickness

N/A 1.768 in44.91 mm

D1 - Small Diameter O.D.

N/A 18.88 in479.55 mm

d1 - Large Bore I.D.

N/A 10.125 in257.18 mm

r - Fillet Radius Shaft/Housing (Max)

N/A 0.25 in6.4 mm

H - Shoulder Diameter - Shaft

N/A 17 in431.8 mm

E - Shoulder Diameter - Housing

N/A 11.13 in282.6 mm

Basic Load Ratings

Static Load Rating

N/A 4500000 lbf20000000 N

Dynamic Load Rating

N/A 375000 lbf1670000 N