CAD (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore Diameter

N/A 12 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFLSA

Dimensions

D - Bearing O.D.

N/A 24.0 in609.600 mm

T - Bearing Width

N/A 8-1/2 in215.9 mm

T1 - Ring Thickness

N/A 2.437 in61.9 mm

D1 - Small Diameter O.D.

N/A 23.938 in608.01 mm

d1 - Large Bore I.D.

N/A 12.125 in307.98 mm

r - Fillet Radius Shaft/Housing (Max)

N/A 0.38 in9.7 mm

H - Shoulder Diameter - Shaft

N/A 21.12 in536.6 mm

E - Shoulder Diameter - Housing

N/A 13.75 in349.2 mm

Basic Load Ratings

Static Load Rating

N/A 6990000 lbf31100000 N

Dynamic Load Rating

N/A 586000 lbf2610000 N