CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 7.8730 in |
Bearing Type |
N/A Thrust Tapered Roller Bearings - TTHDFLSA |
Dimensions
D - Bearing O.D. |
N/A 15.747 in399.975 mm |
T - Bearing Width |
N/A 4.7985 in121.881 mm |
T1 - Ring Thickness |
N/A 1.433 in36.4 mm |
D1 - Small Diameter O.D. |
N/A 15.747 in399.98 mm |
d1 - Large Bore I.D. |
N/A 8 in203.2 mm |
r - Fillet Radius Shaft/Housing (Max) |
N/A 0.16 in4 mm |
H - Shoulder Diameter - Shaft |
N/A 14.2 in360.7 mm |
E - Shoulder Diameter - Housing |
N/A 9.47 in240.5 mm |