CAD (0)
  • Cart is empty

●   UCFL two-bolt flanged units are suggested for industrial applications where normal loads are encountered.
●   This series is primarily designed for applications where the mounting area is restricted.
●   Each unit comes assembled and ready for mounting, using bolts through the flange.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UCFL series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
Unit of Measure

Specifications

Bore Size

N/A 50 mm

Seal Type

N/A IP69K Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC210-IP69K/FVSL613

Lubrication Type

N/A Food Grade Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Flange

Bearing Style

N/A Ball Bearing

Dimensions

Total Length H

N/A 7.756 in197.0 mm

Total Height L

N/A 4.173 in106.0 mm

Total Width A0

N/A 2.149 in54.6 mm

Bolt Hole Spacing J

N/A 6.181 in157.0 mm

Housing Width A

N/A 1.575 in40.0 mm

Bolt Hole Size N

N/A 0.748 in19.0 mm

Center of Bearing from Housing End A2

N/A 0.866 in22.0 mm

Center of Bearing from Bearing End S

N/A 0.748 in19.0 mm

Inner Ring Width B

N/A 2.031 in51.6 mm

Basic Load Ratings

Dynamic Load Rating

N/A 6700 lbf29800 N

Static Load Rating

N/A 4182 lbf18600 N