CAD (0)
▾
● UCF four-bolt flanged units are suggested for industrial applications where normal loads are encountered.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UCF series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
Unit of Measure
Specifications
Bore Size |
N/A 20 mm |
Seal Type |
N/A IP69K Seal |
Housing Material |
N/A Blue Thermoset (Polymer) |
Bearing Number |
N/A SUC204-IP69K/F |
Lubrication Type |
N/A Standard Food Safe Grease |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Three-Bolt Flange |
Bearing Style |
N/A Ball Bearing |
Dimensions
Total Length L |
N/A 2.560 in65.0 mm |
Total Height H |
N/A 4.340 in110.2 mm |
Total Width A0 |
N/A 1.314 in33.4 mm |
Bolt Hole Spacing J |
N/A 1.500 in38.1 mm |
Bolt Hole Size N |
N/A 0.406 in10.3 mm |
Flange Thickness A1 |
N/A 0.438 in11.1 mm |
Housing Width A |
N/A 0.950 in24.1 mm |
Dimension H1 |
N/A 1.680 in42.7 mm |
Dimension J1 |
N/A 0.875 in22.4 mm |
Center of Bearing from Housing End A2 |
N/A 0.594 in15.1 mm |
Center of Bearing from Bearing End S |
N/A 0.500 in12.7 mm |
Inner Ring Width B |
N/A 1.220 in31.0 mm |