CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 1 3/16 in

Shaft Size Type

N/A Imperial

Housing Type

N/A Cartridge

Dimensions

Dimension B 

N/A 2-3/8 in60.3 mm
Dimension S1 N/A 1 3/8 mm34.9 in

Dimension R

N/A 1 in25.4 mm

Dimension A 

N/A 1-7/8 in47.6 mm

Dimension d1 

N/A 2 5/62 in54.8 mm

Dimension C

N/A 9/16 in14.3 mm

Dimension E

N/A 2 1/2 in63.5 mm

Dimension K

N/A 2.637 in66.98 mm

Dimension M

N/A 1 13/16 in46 mm

Dimension H 

N/A 21/32 in16.7 mm

Radial and Thrust Factors; Speed and Slip-Fit Load Limits

e

N/A 0.49

X (if Fa/Fr ≤ e)

N/A 0.87

Y (if Fa/Fr ≤ e)

N/A 1.77

X (if Fa/Fr > e)

N/A 0.7

Y (if Fa/Fr > e)

N/A 2.14

K Factor

N/A 1.23
C90 Dynamic Load Rating2 N/A 3810 lbf

C0 Static Load Rating

N/A 15760 lbf
Fa-max Maximum Permissible Thrust Load3 N/A 2000 lbf
Fr-max Maximum Allowable Slip Fit Radial Load4 N/A 3100 lbf
Max. Speed5 N/A 4490 rpm
  • 1 Permissible axial displacement from normal position of one bearing ring in relation to the other.
  • 2 C90 is the Dynamic Load Rating based on a rated Life of 90 million revolutions (3000 hrs at 500 RPM).
  • 3 Fa-max is based on the limits of the holding force of two properly tightened collars and set screws. Fifty percent of the values should be used when a single collar is installed.
  • 4 If the application loads approach or exceed Fr-max, the shaft fit should be adjusted to a line-to-line (g6 or h6) or light press fit (m6).
  • 5 Timken Double Lip Seal