CAD (0)
▾
Unit of Measure
Dimensions
Dimension B |
N/A 2-61/64 in75 mm |
| Dimension S1 | N/A 1 3/4 mm44.5 in |
Dimension R |
N/A 1 13/64 in30.5 mm |
Dimension A |
N/A 2-1/2 in63.5 mm |
Dimension d1 |
N/A 3 11/32 in84.9 mm |
Dimension C |
N/A 13/16 in20.6 mm |
Dimension E |
N/A 3-3/4 in95.3 mm |
Dimension K |
N/A 3.965 in100.71 mm |
Dimension M |
N/A 2 13/32 in61.1 mm |
Dimension H |
N/A 21/32 in16.7 mm |
Radial and Thrust Factors; Speed and Slip-Fit Load Limits
e |
N/A 0.33 |
X (if Fa/Fr ≤ e) |
N/A 0.87 |
Y (if Fa/Fr ≤ e) |
N/A 2.64 |
X (if Fa/Fr > e) |
N/A 0.7 |
Y (if Fa/Fr > e) |
N/A 3.18 |
K Factor |
N/A 1.83 |
| C90 Dynamic Load Rating2 | N/A 10300 lbf |
C0 Static Load Rating |
N/A 43000 lbf |
| Fa-max Maximum Permissible Thrust Load3 | N/A 2590 lbf |
| Fr-max Maximum Allowable Slip Fit Radial Load4 | N/A 8400 lbf |
| Max. Speed5 | N/A 3050 rpm |
- 1 Permissible axial displacement from normal position of one bearing ring in relation to the other.
- 2 C90 is the Dynamic Load Rating based on a rated Life of 90 million revolutions (3000 hrs at 500 RPM).
- 3 Fa-max is based on the limits of the holding force of two properly tightened collars and set screws. Fifty percent of the values should be used when a single collar is installed.
- 4 If the application loads approach or exceed Fr-max, the shaft fit should be adjusted to a line-to-line (g6 or h6) or light press fit (m6).
- 5 Timken Double Lip Seal