CAD (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UEL209-26

Shaft Size d

N/A 1 5/8 in

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 137 mm5.394 in

Housing Width A

N/A 38 mm1.496 in

Bolt Hole Spacing J

N/A 105 mm4.134 in

Bolt Hole Size N

N/A 16 mm0.63 in

Flange Thickness A1

N/A 16 mm0.63 in

Center of Bearing from Housing End A2

N/A 22 mm0.866 in

Center of Bearing from Bearing End S

N/A 21.4 mm0.843 in

Dimension B1

N/A 56.3 mm2.217 in

Dimension A0

N/A 56.9 mm2.234 in

Bolt Size

N/A M14

Grease Nipple Size

N/A A-1/4-28UNF

Basic Load Ratings

Static Load Rating

N/A 21300 N4788 lbf

Dynamic Load Rating

N/A 34100 N7666 lbf