CAD (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UEL210-31

Shaft Size d

N/A 1 15/16 in

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 143 mm5.63 in

Housing Width A

N/A 40 mm1.575 in

Bolt Hole Spacing J

N/A 111 mm4.37 in

Bolt Hole Size N

N/A 16 mm0.63 in

Flange Thickness A1

N/A 16 mm0.63 in

Center of Bearing from Housing End A2

N/A 22 mm0.866 in

Center of Bearing from Bearing End S

N/A 24.6 mm0.969 in

Dimension B1

N/A 62.7 mm2.469 in

Dimension A0

N/A 60.1 mm2.359 in

Bolt Size

N/A M14

Grease Nipple Size

N/A A-1/4-28UNF

Basic Load Ratings

Static Load Rating

N/A 23300 N5238 lbf

Dynamic Load Rating

N/A 35100 N7891 lbf