CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC308-24 |
Shaft Size d |
N/A 1 1/2 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Dimensions
Base to Center Height H |
N/A 60 mm2.362 in |
Total Length L |
N/A 220 mm8.661 in |
Housing Width A |
N/A 60 mm2.362 in |
Bolt Hole Spacing J |
N/A 170 mm6.693 in |
Bolt Hole Size N |
N/A 17 mm0.669 in |
Bolt Hole Length N1 |
N/A 27 mm1.063 in |
Foot Height H1 |
N/A 19 mm |
Total Height H2 |
N/A 118 mm4.646 in |
Dimension L1 |
N/A 65 mm2.559 in |
Inner Ring Width B |
N/A 52 mm2.047 in |
Center of Bearing from End S |
N/A 19 mm0.748 in |