CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC322 |
Shaft Size d |
N/A 110 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Dimensions
Base to Center Height H |
N/A 150 mm5.906 in |
Total Length L |
N/A 520 mm20.472 in |
Housing Width A |
N/A 140 mm5.512 in |
Bolt Hole Spacing J |
N/A 400 mm15.748 in |
Bolt Hole Size N |
N/A 40 mm1.575 in |
Bolt Hole Length N1 |
N/A 55 mm2.165 in |
Foot Height H1 |
N/A 50 mm |
Total Height H2 |
N/A 296 mm11.654 in |
Dimension L1 |
N/A 150 mm5.906 in |
Inner Ring Width B |
N/A 117 mm4.606 in |
Center of Bearing from End S |
N/A 46 mm1.811 in |