CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC205 |
Shaft Size d |
N/A 25 mm |
UPC Code |
N/A 087796071582 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Dimensions
Base to Center Height H |
N/A 36.5 mm1.437 in |
Total Length L |
N/A 140 mm5.512 in |
Housing Width A |
N/A 38 mm1.496 in |
Bolt Hole Spacing J |
N/A 105 mm4.134 in |
Bolt Hole Size N |
N/A 13 mm0.512 in |
Bolt Hole Length N1 |
N/A 18 mm0.709 in |
Foot Height H1 |
N/A 16 mm |
Total Height H2 |
N/A 70 mm2.766 in |
Dimension L1 |
N/A 38 mm1.5 in |
Inner Ring Width B |
N/A 34.1 mm1.343 in |
Center of Bearing from End S |
N/A 14.3 mm0.563 in |