CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC216 |
Shaft Size d |
N/A 80 mm |
UPC Code |
N/A 087796073425 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Dimensions
Base to Center Height H |
N/A 88.9 mm3.5 in |
Total Length L |
N/A 292 mm11.496 in |
Housing Width A |
N/A 78 mm3.071 in |
Bolt Hole Spacing J |
N/A 232 mm9.134 in |
Bolt Hole Size N |
N/A 25 mm0.984 in |
Bolt Hole Length N1 |
N/A 35 mm1.378 in |
Foot Height H1 |
N/A 30 mm |
Total Height H2 |
N/A 174 mm6.85 in |
Dimension L1 |
N/A 83 mm3.281 in |
Inner Ring Width B |
N/A 82.6 mm3.2520 in |
Center of Bearing from End S |
N/A 33.3 mm1.311 in |