CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK217 - H2317 |
Shaft Size d |
N/A 75 mm |
| Adapter Sleeve Number1 | N/A H2317 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Dimensions
Base to Center Height H |
N/A 95.2 mm3.748 in |
Total Length L |
N/A 310 mm12.205 in |
Housing Width A |
N/A 83 mm3.268 in |
Bolt Hole Spacing J |
N/A 247 mm9.724 in |
Bolt Hole Size N |
N/A 25 mm0.984 in |
Bolt Hole Length N1 |
N/A 40 mm1.575 in |
Foot Height H1 |
N/A 32 mm |
Total Height H2 |
N/A 185 mm7.283 in |
Dimension L1 |
N/A 87 mm3.425 in |
Center of Bearing from End Y |
N/A 46.5 mm1.831 in |
Dimension B1 |
N/A 82 mm3.228 in |
- 1 Purchase the Adapter Sleeve separately