CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK218 - H2318 |
Shaft Size d |
N/A 80 mm |
| Adapter Sleeve Number1 | N/A H2318 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Dimensions
Base to Center Height H |
N/A 101.6 mm4 in |
Total Length L |
N/A 327 mm12.874 in |
Housing Width A |
N/A 88 mm3.465 in |
Bolt Hole Spacing J |
N/A 262 mm10.315 in |
Bolt Hole Size N |
N/A 27 mm1.063 in |
Bolt Hole Length N1 |
N/A 45 mm1.772 in |
Foot Height H1 |
N/A 33 mm |
Total Height H2 |
N/A 198 mm7.795 in |
Dimension L1 |
N/A 94 mm3.688 in |
Center of Bearing from End Y |
N/A 49.5 mm1.949 in |
Dimension B1 |
N/A 86 mm3.386 in |
- 1 Purchase the Adapter Sleeve separately