CAD (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC204

Shaft Size d

N/A 20 mm

UPC Code

N/A 087796076013

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Round Flange

Dimensions

Total Height L

N/A 100 mm3.937 in

Pilot Outside Diameter H3

N/A 62 mm

Bolt Circle Diameter J

N/A 78 mm3.071 in

Bolt Hole Spacing J1

N/A 55.1 mm2.169 in

Bolt Hole Size N

N/A 12 mm0.472 in

Flange Width A1

N/A 20.5 mm0.807 in

Center of Bearing from Housing End A2

N/A 10 mm0.394 in

Pilot Width A3

N/A 5 mm

Inner Ring Width B

N/A 31 mm1.22 in

Center of Bearing from Bearing End S

N/A 12.7 mm0.5 in

Dimension A4

N/A 28.3 mm1.125 in

Basic Load Ratings

Static Load Rating

N/A 6650 N1495 lbf

Dynamic Load Rating

N/A 12800 N2878 lbf