CAD (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC205

Shaft Size d

N/A 25 mm

UPC Code

N/A 087796076020

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Round Flange

Dimensions

Total Height L

N/A 115 mm4.528 in

Pilot Outside Diameter H3

N/A 70 mm

Bolt Circle Diameter J

N/A 90 mm3.543 in

Bolt Hole Spacing J1

N/A 63.6 mm2.504 in

Bolt Hole Size N

N/A 12 mm0.472 in

Flange Width A1

N/A 21 mm0.827 in

Center of Bearing from Housing End A2

N/A 10 mm0.394 in

Pilot Width A3

N/A 6 mm

Inner Ring Width B

N/A 34.1 mm1.343 in

Center of Bearing from Bearing End S

N/A 14.3 mm0.563 in

Dimension A4

N/A 29.8 mm1.188 in

Basic Load Ratings

Static Load Rating

N/A 7850 N1765 lbf

Dynamic Load Rating

N/A 14000 N3147 lbf