CAD (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC206

Shaft Size d

N/A 30 mm

UPC Code

N/A 087796076037

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Round Flange

Dimensions

Total Height L

N/A 125 mm4.921 in

Pilot Outside Diameter H3

N/A 80 mm

Bolt Circle Diameter J

N/A 100 mm3.937 in

Bolt Hole Spacing J1

N/A 70.7 mm2.783 in

Bolt Hole Size N

N/A 12 mm0.472 in

Flange Width A1

N/A 23 mm0.906 in

Center of Bearing from Housing End A2

N/A 10 mm0.394 in

Pilot Width A3

N/A 8 mm

Inner Ring Width B

N/A 38.1 mm1.5 in

Center of Bearing from Bearing End S

N/A 15.9 mm0.626 in

Dimension A4

N/A 32.2 mm1.281 in

Basic Load Ratings

Static Load Rating

N/A 11300 N2540 lbf

Dynamic Load Rating

N/A 19500 N4385 lbf