CAD (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC207

Shaft Size d

N/A 35 mm

UPC Code

N/A 087796076044

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Round Flange

Dimensions

Total Height L

N/A 135 mm5.3150 in

Pilot Outside Diameter H3

N/A 90 mm

Bolt Circle Diameter J

N/A 110 mm4.331 in

Bolt Hole Spacing J1

N/A 77.8 mm3.063 in

Bolt Hole Size N

N/A 14 mm0.551 in

Flange Width A1

N/A 26 mm1.024 in

Center of Bearing from Housing End A2

N/A 11 mm0.433 in

Pilot Width A3

N/A 8 mm

Inner Ring Width B

N/A 42.9 mm1.689 in

Center of Bearing from Bearing End S

N/A 17.5 mm0.689 in

Dimension A4

N/A 36.4 mm1.438 in

Basic Load Ratings

Static Load Rating

N/A 15400 N3462 lbf

Dynamic Load Rating

N/A 25700 N5778 lbf