CAD (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC208

Shaft Size d

N/A 40 mm

UPC Code

N/A 087796076051

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Round Flange

Dimensions

Total Height L

N/A 145 mm5.709 in

Pilot Outside Diameter H3

N/A 100 mm

Bolt Circle Diameter J

N/A 120 mm4.724 in

Bolt Hole Spacing J1

N/A 84.8 mm3.339 in

Bolt Hole Size N

N/A 14 mm0.551 in

Flange Width A1

N/A 26 mm1.024 in

Center of Bearing from Housing End A2

N/A 11 mm0.433 in

Pilot Width A3

N/A 10 mm

Inner Ring Width B

N/A 49.2 mm1.937 in

Center of Bearing from Bearing End S

N/A 19 mm0.748 in

Dimension A4

N/A 41.2 mm1.625 in

Basic Load Ratings

Static Load Rating

N/A 17800 N4002 lbf

Dynamic Load Rating

N/A 29100 N6542 lbf