CAD (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC210

Shaft Size d

N/A 50 mm

UPC Code

N/A 087796076075

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Round Flange

Dimensions

Total Height L

N/A 165 mm6.496 in

Pilot Outside Diameter H3

N/A 110 mm

Bolt Circle Diameter J

N/A 138 mm5.433 in

Bolt Hole Spacing J1

N/A 97.6 mm3.843 in

Bolt Hole Size N

N/A 16 mm0.63 in

Flange Width A1

N/A 28 mm1.102 in

Center of Bearing from Housing End A2

N/A 10 mm0.394 in

Pilot Width A3

N/A 12 mm

Inner Ring Width B

N/A 51.6 mm2.031 in

Center of Bearing from Bearing End S

N/A 19 mm0.748 in

Dimension A4

N/A 42.6 mm1.688 in

Basic Load Ratings

Static Load Rating

N/A 23300 N5238 lbf

Dynamic Load Rating

N/A 35100 N7891 lbf