CAD (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC213

Shaft Size d

N/A 65 mm

UPC Code

N/A 087796076105

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Round Flange

Dimensions

Total Height L

N/A 205 mm8.071 in

Pilot Outside Diameter H3

N/A 145 mm

Bolt Circle Diameter J

N/A 170 mm6.693 in

Bolt Hole Spacing J1

N/A 120.2 mm4.732 in

Bolt Hole Size N

N/A 19 mm0.748 in

Flange Width A1

N/A 36 mm1.417 in

Center of Bearing from Housing End A2

N/A 16 mm0.63 in

Pilot Width A3

N/A 14 mm

Inner Ring Width B

N/A 65.1 mm2.5630 in

Center of Bearing from Bearing End S

N/A 25.4 mm1 in

Dimension A4

N/A 55.7 mm2.188 in

Basic Load Ratings

Static Load Rating

N/A 40100 N9015 lbf

Dynamic Load Rating

N/A 57200 N12859 lbf