CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC218-56 |
Shaft Size d |
N/A 3 1/2 in |
UPC Code |
N/A 087796140974 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Round Flange |
Dimensions
Total Height L |
N/A 265 mm10.438 in |
Pilot Outside Diameter H3 |
N/A 190 mm |
Bolt Circle Diameter J |
N/A 220 mm8.656 in |
Bolt Hole Spacing J1 |
N/A 155.5 mm6.125 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Width A1 |
N/A 50 mm1.771 in |
Center of Bearing from Housing End A2 |
N/A 22 mm0.859 in |
Pilot Width A3 |
N/A 18 mm |
Inner Ring Width B |
N/A 96 mm3.780 in |
Center of Bearing from Bearing End S |
N/A 39.7 mm1.563 in |
Dimension A4 |
N/A 78.3 mm3.094 in |