CAD (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UEL207-20

Shaft Size d

N/A 1 1/4 in

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Round Flange

Dimensions

Total Height L

N/A 135 mm5.3150 in

Pilot Outside Diameter H3

N/A 90 mm

Bolt Circle Diameter J

N/A 110 mm4.331 in

Bolt Hole Spacing J1

N/A 77.8 mm3.063 in

Bolt Hole Size N

N/A 14 mm0.551 in

Flange Width A1

N/A 26 mm1.024 in

Center of Bearing from Housing End A2

N/A 11 mm0.433 in

Pilot Width A3

N/A 8 mm

Center of Bearing from Bearing End S

N/A 18.8 mm0.74 in

Dimension A4

N/A 43.3 mm1.703 in

Dimension B1

N/A 51.1 mm2.012 in

Basic Load Ratings

Static Load Rating

N/A 15400 N3462 lbf

Dynamic Load Rating

N/A 25700 N5778 lbf