CAD (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UEL209-28

Shaft Size d

N/A 1 3/4 in

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Round Flange

Dimensions

Total Height L

N/A 160 mm6.299 in

Pilot Outside Diameter H3

N/A 105 mm

Bolt Circle Diameter J

N/A 132 mm5.197 in

Bolt Hole Spacing J1

N/A 93.3 mm3.673 in

Bolt Hole Size N

N/A 16 mm0.63 in

Flange Width A1

N/A 26 mm1.024 in

Center of Bearing from Housing End A2

N/A 10 mm0.394 in

Pilot Width A3

N/A 12 mm

Center of Bearing from Bearing End S

N/A 21.4 mm0.843 in

Dimension A4

N/A 44.9 mm1.766 in

Dimension B1

N/A 56.3 mm2.217 in

Basic Load Ratings

Static Load Rating

N/A 21300 N4788 lbf

Dynamic Load Rating

N/A 34100 N7666 lbf