CAD (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UEL211-34

Shaft Size d

N/A 2.1250 in

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Round Flange

Dimensions

Total Height L

N/A 185 mm7.283 in

Pilot Outside Diameter H3

N/A 125 mm

Bolt Circle Diameter J

N/A 150 mm5.906 in

Bolt Hole Spacing J1

N/A 106.1 mm4.177 in

Bolt Hole Size N

N/A 19 mm0.748 in

Flange Width A1

N/A 31 mm1.22 in

Center of Bearing from Housing End A2

N/A 13 mm0.512 in

Pilot Width A3

N/A 12 mm

Center of Bearing from Bearing End S

N/A 27.8 mm1.094 in

Dimension A4

N/A 56.6 mm2.234 in

Dimension B1

N/A 71.4 mm2.811 in

Basic Load Ratings

Static Load Rating

N/A 29400 N6609 lbf

Dynamic Load Rating

N/A 43400 N9757 lbf