CAD (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UEL213-40

Shaft Size d

N/A 2 1/2 in

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Round Flange

Dimensions

Total Height L

N/A 205 mm8.071 in

Pilot Outside Diameter H3

N/A 145 mm

Bolt Circle Diameter J

N/A 170 mm6.693 in

Bolt Hole Spacing J1

N/A 120.2 mm4.732 in

Bolt Hole Size N

N/A 19 mm0.748 in

Flange Width A1

N/A 36 mm1.417 in

Center of Bearing from Housing End A2

N/A 16 mm0.63 in

Pilot Width A3

N/A 14 mm

Center of Bearing from Bearing End S

N/A 34.1 mm1.343 in

Dimension A4

N/A 67.6 mm2.656 in

Dimension B1

N/A 85.7 mm3.3740 in

Basic Load Ratings

Static Load Rating

N/A 40100 N9015 lbf

Dynamic Load Rating

N/A 57200 N12859 lbf