CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK208 - H2308 |
Shaft Size d |
N/A 35 mm |
| Adapter Sleeve Number1 | N/A H2308 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Round Flange |
Dimensions
Total Height L |
N/A 145 mm5.709 in |
Pilot Outside Diameter H3 |
N/A 100 mm |
Bolt Circle Diameter J |
N/A 120 mm4.724 in |
Bolt Hole Spacing J1 |
N/A 84.8 mm3.339 in |
Bolt Hole Size N |
N/A 14 mm0.551 in |
Flange Width A1 |
N/A 26 mm1.024 in |
Center of Bearing from Housing End A2 |
N/A 11 mm0.433 in |
Pilot Width A3 |
N/A 10 mm |
Center of Bearing from Bearing End Y |
N/A 27 mm1.063 in |
Dimension A4 |
N/A 38 mm1.5 in |
Dimension B1 |
N/A 46 mm1.811 in |
- 1 Purchase the Adapter Sleeve separately