CAD (0)
▾
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK218 - H2318 |
Shaft Size d |
N/A 80 mm |
| Adapter Sleeve Number1 | N/A HE2318 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Round Flange |
Dimensions
Total Height L |
N/A 265 mm10.433 in |
Pilot Outside Diameter H3 |
N/A 190 mm |
Bolt Circle Diameter J |
N/A 220 mm8.661 in |
Bolt Hole Spacing J1 |
N/A 155.5 mm6.122 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Width A1 |
N/A 50 mm1.969 in |
Center of Bearing from Housing End A2 |
N/A 22 mm0.866 in |
Pilot Width A3 |
N/A 18 mm |
Center of Bearing from Bearing End Y |
N/A 49.5 mm1.949 in |
Dimension A4 |
N/A 71.5 mm2.813 in |
Dimension B1 |
N/A 86 mm3.386 in |
- 1 Purchase the Adapter Sleeve separately