CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC309-28 |
Shaft Size d |
N/A 1 3/4 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 55 mm2.165 in |
Slot Width A1 |
N/A 18 mm0.709 in |
Socket Width A2 |
N/A 38 mm1.496 in |
Total Height H |
N/A 138 mm5.433 in |
Pitch Height H1 |
N/A 125 mm |
Height H2 |
N/A 90 mm |
Total Length L |
N/A 178 mm7.008 in |
Shaft Length L1 |
N/A 110 mm4.331 in |
Dimension L2 |
N/A 18 mm |
Slot Length L3 |
N/A 97 mm3.819 in |
Adjustment Screw Bore N |
N/A 34 mm1.339 in |
Opening Width N1 |
N/A 24 mm0.945 in |
Opening Height N2 |
N/A 55 mm2.165 in |
Inner Ring Width B |
N/A 57 mm2.244 in |
Center of Bearing from End S |
N/A 22 mm0.866 in |
Grease Nipple Size |
N/A B-R1/8 |