CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC311-35 |
Shaft Size d |
N/A 2 3/16 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 66 mm2.598 in |
Slot Width A1 |
N/A 22 mm0.866 in |
Socket Width A2 |
N/A 44 mm1.732 in |
Total Height H |
N/A 163 mm6.417 in |
Pitch Height H1 |
N/A 150 mm |
Height H2 |
N/A 105 mm |
Total Length L |
N/A 207 mm8.15 in |
Shaft Length L1 |
N/A 127 mm5 in |
Dimension L2 |
N/A 21 mm |
Slot Length L3 |
N/A 115 mm4.528 in |
Adjustment Screw Bore N |
N/A 39 mm1.535 in |
Opening Width N1 |
N/A 29 mm1.142 in |
Opening Height N2 |
N/A 66 mm2.598 in |
Inner Ring Width B |
N/A 66 mm2.598 in |
Center of Bearing from End S |
N/A 25 mm0.984 in |
Grease Nipple Size |
N/A B-R1/8 |