CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC312-39 |
Shaft Size d |
N/A 2 7/16 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 71 mm2.795 in |
Slot Width A1 |
N/A 22 mm0.866 in |
Socket Width A2 |
N/A 46 mm1.811 in |
Total Height H |
N/A 178 mm7.008 in |
Pitch Height H1 |
N/A 160 mm |
Height H2 |
N/A 113 mm |
Total Length L |
N/A 220 mm8.661 in |
Shaft Length L1 |
N/A 135 mm5.315 in |
Dimension L2 |
N/A 23 mm |
Slot Length L3 |
N/A 123 mm4.843 in |
Adjustment Screw Bore N |
N/A 41 mm1.614 in |
Opening Width N1 |
N/A 31 mm1.22 in |
Opening Height N2 |
N/A 71 mm2.795 in |
Inner Ring Width B |
N/A 71 mm2.795 in |
Center of Bearing from End S |
N/A 26 mm1.024 in |
Grease Nipple Size |
N/A B-R1/8 |