CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC318-56 |
Shaft Size d |
N/A 3 1/2 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 110 mm4.331 in |
Slot Width A1 |
N/A 32 mm1.26 in |
Socket Width A2 |
N/A 66 mm2.598 in |
Total Height H |
N/A 255 mm10.039 in |
Pitch Height H1 |
N/A 228 mm |
Height H2 |
N/A 160 mm |
Total Length L |
N/A 312 mm12.283 in |
Shaft Length L1 |
N/A 192 mm7.559 in |
Dimension L2 |
N/A 30 mm |
Slot Length L3 |
N/A 175 mm6.89 in |
Adjustment Screw Bore N |
N/A 57 mm2.244 in |
Opening Width N1 |
N/A 46 mm1.811 in |
Opening Height N2 |
N/A 106 mm4.173 in |
Inner Ring Width B |
N/A 96 mm3.780 in |
Center of Bearing from End S |
N/A 40 mm1.575 in |
Grease Nipple Size |
N/A B-R1/8 |