CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Bearing Number

N/A UC320-63

Shaft Size d

N/A 3 15/16 in

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Housing Width A

N/A 120 mm4.724 in

Slot Width A1

N/A 35 mm1.378 in

Socket Width A2

N/A 75 mm2.953 in

Total Height H

N/A 290 mm11.417 in

Pitch Height H1

N/A 260 mm

Height H2

N/A 175 mm

Total Length L

N/A 345 mm13.583 in

Shaft Length L1

N/A 210 mm8.268 in

Dimension L2

N/A 32 mm

Slot Length L3

N/A 200 mm7.874 in

Adjustment Screw Bore N

N/A 59 mm2.323 in

Opening Width N1

N/A 48 mm1.89 in

Opening Height N2

N/A 115 mm4.528 in

Inner Ring Width B

N/A 108 mm4.252 in

Center of Bearing from End S

N/A 42 mm1.654 in

Grease Nipple Size

N/A B-R1/8

Basic Load Ratings

Static Load Rating

N/A 141000 N31698 lbf

Dynamic Load Rating

N/A 173000 N38892 lbf