CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC215 |
Shaft Size d |
N/A 75 mm |
UPC Code |
N/A 087796078291 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 70 mm2.756 in |
Slot Width A1 |
N/A 26 mm1.024 in |
Socket Width A2 |
N/A 48 mm1.89 in |
Total Height H |
N/A 167 mm6.575 in |
Pitch Height H1 |
N/A 151 mm |
Height H2 |
N/A 121 mm |
Total Length L |
N/A 232 mm9.134 in |
Shaft Length L1 |
N/A 140 mm5.512 in |
Dimension L2 |
N/A 21 mm |
Slot Length L3 |
N/A 121 mm4.75 in |
Adjustment Screw Bore N |
N/A 41 mm1.614 in |
Opening Width N1 |
N/A 32 mm1.25 in |
Opening Height N2 |
N/A 70 mm2.75 in |
Inner Ring Width B |
N/A 77.8 mm3.063 in |
Center of Bearing from End S |
N/A 33.3 mm1.311 in |
Grease Nipple Size |
N/A A-R1/8 |