CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC216 |
Shaft Size d |
N/A 80 mm |
UPC Code |
N/A 087796141117 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 70 mm2-3/4 in |
Slot Width A1 |
N/A 26 mm1.031 in |
Socket Width A2 |
N/A 51 mm1.031 in |
Total Height H |
N/A 184 mm7.25 in |
Pitch Height H1 |
N/A 165 mm |
Height H2 |
N/A 111 mm |
Total Length L |
N/A 235 mm9.25 in |
Shaft Length L1 |
N/A 140 mm5.5 in |
Dimension L2 |
N/A 21 mm |
Slot Length L3 |
N/A 121 mm4.75 in |
Adjustment Screw Bore N |
N/A 41 mm1.625 in |
Opening Width N1 |
N/A 32 mm1.25 in |
Opening Height N2 |
N/A 70 mm2.75 in |
Inner Ring Width B |
N/A 82.6 mm3.2520 in |
Center of Bearing from End S |
N/A 33.3 mm1.311 in |
Grease Nipple Size |
N/A A-R1/8 |