CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC217 |
Shaft Size d |
N/A 85 mm |
UPC Code |
N/A 087796141131 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 73 mm2.875 in |
Slot Width A1 |
N/A 30 mm1.188 in |
Socket Width A2 |
N/A 54 mm1.188 in |
Total Height H |
N/A 198 mm7.781 in |
Pitch Height H1 |
N/A 173 mm |
Height H2 |
N/A 124 mm |
Total Length L |
N/A 260 mm10 1/4 in |
Shaft Length L1 |
N/A 162 mm6.375 in |
Dimension L2 |
N/A 29 mm |
Slot Length L3 |
N/A 157 mm6.188 in |
Adjustment Screw Bore N |
N/A 48 mm1.875 in |
Opening Width N1 |
N/A 38 mm1.5 in |
Opening Height N2 |
N/A 73 mm2.875 in |
Inner Ring Width B |
N/A 85.7 mm3.3740 in |
Center of Bearing from End S |
N/A 34.1 mm1.343 in |
Grease Nipple Size |
N/A A-R1/8 |