CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK210 - H2310 |
Shaft Size d |
N/A 45 mm |
| Adapter Sleeve Number1 | N/A H2310 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 49 mm1.929 in |
Slot Width A1 |
N/A 16 mm0.63 in |
Socket Width A2 |
N/A 37 mm1.457 in |
Total Height H |
N/A 117 mm4.606 in |
Pitch Height H1 |
N/A 102 mm |
Height H2 |
N/A 83 mm |
Total Length L |
N/A 149 mm5.866 in |
Shaft Length L1 |
N/A 90 mm3.543 in |
Dimension L2 |
N/A 16 mm |
Slot Length L3 |
N/A 86 mm3.386 in |
Adjustment Screw Bore N |
N/A 29 mm1.142 in |
Opening Width N1 |
N/A 19 mm0.748 in |
Opening Height N2 |
N/A 49 mm1.929 in |
Center of Bearing from End Y |
N/A 30 mm1.181 in |
Dimension B1 |
N/A 55 mm2.165 in |
Grease Nipple Size |
N/A B-1/4-2B UNF |
- 1 Purchase the Adapter Sleeve separately