CAD (0)
▾
Unit of Measure
Specifications
Bearing Number |
N/A UC207 |
Shaft Size d |
N/A 35 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Tapped Base |
Dimensions
Base to Center Height H |
N/A 47.6 mm1.875 in |
Total Length L |
N/A 103 mm4.063 in |
Housing Width A |
N/A 45 mm1.75 in |
Bolt Hole Spacing J |
N/A 82.6 mm3.25 in |
Thread Size N |
N/A M10x1.25 |
Foot Height H1 |
N/A 19 mm0.75 in |
Total Height H2 |
N/A 93 mm3.656 in |
Thread Length H3 |
N/A 13 mm0.5 in |
Dimension L1 |
N/A 38 mm1.496 in |
Dimension B |
N/A 42.9 mm1.689 in |
Center of Bearing from End S |
N/A 17.5 mm0.689 in |