CAD (0)
▾
Unit of Measure
Specifications
Bearing Number |
N/A UC208 |
Shaft Size d |
N/A 40 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Tapped Base |
Dimensions
Base to Center Height H |
N/A 49.2 mm1.938 in |
Total Length L |
N/A 116 mm4.563 in |
Housing Width A |
N/A 48 mm1.875 in |
Bolt Hole Spacing J |
N/A 88.9 mm3.5 in |
Thread Size N |
N/A M12x1.5 |
Foot Height H1 |
N/A 19 mm0.75 in |
Total Height H2 |
N/A 99 mm3.875 in |
Thread Length H3 |
N/A 16 mm0.625 in |
Dimension L1 |
N/A 36 mm1.417 in |
Dimension B |
N/A 49.2 mm1.937 in |
Center of Bearing from End S |
N/A 19 mm0.748 in |