CAD (0)
▾
Unit of Measure
Specifications
Bearing Number |
N/A UC207-21 |
Shaft Size d |
N/A 1 5/16 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Tapped Base |
Dimensions
Base to Center Height H |
N/A 47.6 mm1.874 in |
Total Length L |
N/A 110 mm4.331 in |
Housing Width A |
N/A 55 mm2.165 in |
Bolt Hole Spacing J |
N/A 80 mm3.15 in |
Thread Size N |
N/A M14 |
Foot Height H1 |
N/A 13 mm0.512 in |
Total Height H2 |
N/A 93 mm3.656 in |
Dimension L1 |
N/A 38 mm1.496 in |
Dimension B |
N/A 42.9 mm1.689 in |
Center of Bearing from End S |
N/A 17.5 mm0.689 in |