CAD (0)
▾
Unit of Measure
Specifications
Bearing Number |
N/A UC208-25 |
Shaft Size d |
N/A 1 9/16 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Tapped Base |
Dimensions
Base to Center Height H |
N/A 49.2 mm1.937 in |
Total Length L |
N/A 116 mm4.567 in |
Housing Width A |
N/A 58 mm2.283 in |
Bolt Hole Spacing J |
N/A 84 mm3.307 in |
Thread Size N |
N/A M14 |
Foot Height H1 |
N/A 13 mm0.512 in |
Total Height H2 |
N/A 98 mm3.844 in |
Dimension L1 |
N/A 36 mm1.417 in |
Dimension B |
N/A 49.2 mm1.937 in |
Center of Bearing from End S |
N/A 19 mm0.748 in |