CAD (0)
▾
Unit of Measure
Specifications
Bearing Number |
N/A UEL205 |
Shaft Size d |
N/A 25 mm |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A
Tapped Base |
Dimensions
Base to Center Height H |
N/A 36.5 mm1.437 in |
Total Length L |
N/A 84 mm3.307 in |
Housing Width A |
N/A 45 mm1.772 in |
Bolt Hole Spacing J |
N/A 56 mm2.205 in |
Thread Size N |
N/A M10 |
Foot Height H1 |
N/A 12 mm0.472 in |
Total Height H2 |
N/A 71 mm2.781 in |
Dimension L1 |
N/A 27 mm1.063 in |
Dimension B1 |
N/A 44.4 mm1.748 in |
Center of Bearing from End S |
N/A 17.5 mm0.689 in |