CAD (0)
▾
Unit of Measure
Specifications
Bearing Number |
N/A UEL206-18 |
Shaft Size d |
N/A 1 1/8 in |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A
Tapped Base |
Dimensions
Base to Center Height H |
N/A 42.9 mm1.689 in |
Total Length L |
N/A 94 mm3.701 in |
Housing Width A |
N/A 50 mm1.969 in |
Bolt Hole Spacing J |
N/A 66 mm2.598 in |
Thread Size N |
N/A M14 |
Foot Height H1 |
N/A 13 mm0.512 in |
Total Height H2 |
N/A 84 mm3.313 in |
Dimension L1 |
N/A 30 mm1.181 in |
Dimension B1 |
N/A 48.4 mm1.906 in |
Center of Bearing from End S |
N/A 18.3 mm0.72 in |