CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC213 |
Shaft Size d |
N/A 65 mm |
UPC Code |
N/A 087796140523 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Dimensions
Total Length H |
N/A 258 mm10.156 in |
Total Height L |
N/A 155 mm6.094 in |
Housing Width A |
N/A 50 mm1.969 in |
Bolt Hole Spacing J |
N/A 210 mm8.266 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Thickness A1 |
N/A 20 mm0.781 in |
Center of Bearing from Housing End A2 |
N/A 30 mm1.188 in |
Inner Ring Width B |
N/A 65.1 mm2.5630 in |
Center of Bearing from Bearing End S |
N/A 25.4 mm1 in |
Dimension A0 |
N/A 69.7 mm2.75 in |
Bolt Size |
N/A M20 |