CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC216 |
Shaft Size d |
N/A 80 mm |
UPC Code |
N/A 087796141001 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Dimensions
Total Length H |
N/A 290 mm11.406 in |
Total Height L |
N/A 180 mm7.094 in |
Housing Width A |
N/A 58 mm2.281 in |
Bolt Hole Spacing J |
N/A 233 mm9.172 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Thickness A1 |
N/A 20 mm0.781 in |
Center of Bearing from Housing End A2 |
N/A 34 mm1.344 in |
Inner Ring Width B |
N/A 82.6 mm3.2520 in |
Center of Bearing from Bearing End S |
N/A 33.3 mm1.311 in |
Dimension A0 |
N/A 83.3 mm3.281 in |
Bolt Size |
N/A M22 |