CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC311-35 |
Shaft Size d |
N/A 2 3/16 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Dimensions
Total Length H |
N/A 250 mm9.844 in |
Total Height L |
N/A 150 mm5.906 in |
Housing Width A |
N/A 52 mm2.063 in |
Bolt Hole Spacing J |
N/A 198 mm7.795 in |
Bolt Hole Size N |
N/A 25 mm0.984 in |
Flange Thickness A1 |
N/A 20 mm0.787 in |
Center of Bearing from Housing End A2 |
N/A 30 mm1.181 in |
Inner Ring Width B |
N/A 66 mm2.598 in |
Center of Bearing from Bearing End S |
N/A 25 mm0.984 in |
Dimension A0 |
N/A 71 mm2.797 in |
Bolt Size |
N/A M22 |