CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC312-39 |
Shaft Size d |
N/A 2 7/16 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Dimensions
Total Length H |
N/A 270 mm10-5/8 in |
Total Height L |
N/A 160 mm6.313 in |
Housing Width A |
N/A 56 mm2.219 in |
Bolt Hole Spacing J |
N/A 212 mm8.346 in |
Bolt Hole Size N |
N/A 31 mm1.22 in |
Flange Thickness A1 |
N/A 22 mm0.866 in |
Center of Bearing from Housing End A2 |
N/A 33 mm1.299 in |
Inner Ring Width B |
N/A 71 mm2.795 in |
Center of Bearing from Bearing End S |
N/A 26 mm1.024 in |
Dimension A0 |
N/A 78 mm3.078 in |
Bolt Size |
N/A M27 |