CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC313-40 |
Shaft Size d |
N/A 2 1/2 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Dimensions
Total Length H |
N/A 295 mm11.625 in |
Total Height L |
N/A 175 mm6 7/8 in |
Housing Width A |
N/A 58 mm2.281 in |
Bolt Hole Spacing J |
N/A 240 mm9.449 in |
Bolt Hole Size N |
N/A 31 mm1.22 in |
Flange Thickness A1 |
N/A 25 mm0.984 in |
Center of Bearing from Housing End A2 |
N/A 33 mm1.299 in |
Inner Ring Width B |
N/A 75 mm2.953 in |
Center of Bearing from Bearing End S |
N/A 30 mm1.181 in |
Dimension A0 |
N/A 78 mm3.078 in |
Bolt Size |
N/A M27 |