CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC315-47 |
Shaft Size d |
N/A 2 15/16 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Dimensions
Total Length H |
N/A 320 mm12.594 in |
Total Height L |
N/A 195 mm7.688 in |
Housing Width A |
N/A 66 mm2.594 in |
Bolt Hole Spacing J |
N/A 260 mm10.236 in |
Bolt Hole Size N |
N/A 35 mm1.378 in |
Flange Thickness A1 |
N/A 30 mm1.181 in |
Center of Bearing from Housing End A2 |
N/A 39 mm1.535 in |
Inner Ring Width B |
N/A 82 mm3.228 in |
Center of Bearing from Bearing End S |
N/A 32 mm1.260 in |
Dimension A0 |
N/A 89 mm3.5 in |
Bolt Size |
N/A M30 |